??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23470.0365 Self-Aligning Caps
HELP_VARIABLE
Company
Halder
Description
EH 23470. - Screw Jacks, Holders, Caps / Self-Aligning Cap
Bill of material
23470.0365 Self-Aligning Caps
BESTNR
Ref. No.
23470.0365
AUS
Version
Spherical Cap
D
65 mm
L
35 mm
FS
for Screw Jacks
mm
W
angle
°
G
Weight
600 g
Embedded user actions